IESNA:LM-63-2002
[TEST]P1644752
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-722-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19509.8
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2126.1 2086.1 1977.5 1876.5 1838.4 1849.8 1895.5 2032.7 2276.6 2644.2 3156.7 3793.0 4347.4 4880.8 5376.1 5930.5 
6521.1 7119.2 7862.2 8576.6 9108.1 9489.1 9784.4 9843.5 9313.9 8138.5 6241.0 3135.7 1095.4 375.3 213.4 144.8 85.7 
40.0 0.0 0.0 0.0 
2126.1 2082.2 1979.4 1878.4 1836.5 1847.9 1893.6 2023.2 2251.8 2634.7 3151.0 3753.0 4349.3 4897.9 5389.4 5943.8 
6545.8 7157.3 7907.9 8626.2 9153.9 9533.0 9845.4 9868.3 9390.1 8224.2 6303.9 3179.6 1139.2 396.3 226.7 156.2 93.3 
45.7 0.0 0.0 0.0 
2126.1 2082.2 1990.8 1895.5 1853.6 1865.1 1905.1 2011.8 2221.3 2564.2 3042.4 3625.3 4229.3 4766.5 5298.0 5854.3 
6446.8 7123.1 7892.7 8681.4 9365.3 9824.4 10152.1 10300.7 9974.9 8936.7 6924.9 3850.1 1455.5 603.9 323.9 201.9 
123.8 80.0 26.7 0.0 0.0 
2126.1 2097.5 2017.5 1937.5 1901.3 1908.9 1941.3 2015.6 2181.3 2448.0 2851.9 3368.2 3960.6 4524.5 5092.2 5669.5 
6290.5 6966.8 7772.7 8654.7 9517.7 10300.7 10872.2 11272.3 11239.9 10464.5 8753.8 5980.0 2566.1 952.5 516.3 293.4 
173.4 114.3 47.6 0.0 0.0 
2126.1 2099.4 2040.3 1981.3 1958.4 1971.7 2009.8 2055.6 2162.3 2366.1 2638.5 3050.0 3602.5 4132.1 4726.5 
5326.6 5962.9 6686.8 7555.5 8500.4 9622.5 10685.5 11647.6 12394.4 12714.4 12394.4 11041.8 8751.9 5326.6 2072.7 
868.7 480.1 245.8 123.8 45.7 0.0 0.0 
2126.1 2107.0 2068.9 2038.4 2038.4 2072.7 2114.6 2164.2 2236.6 2368.0 2566.1 2823.3 3210.0 3714.9 4242.6 
4846.5 5557.1 6351.5 7283.1 8374.7 9595.8 10895.1 12112.4 13146.9 13823.2 13962.3 13426.9 11885.7 9075.7 5379.9 
1769.8 569.6 221.0 93.3 26.7 1.9 0.0 
2126.1 2124.2 2110.8 2107.0 2137.5 2190.8 2259.4 2347.0 2448.0 2566.1 2716.6 2907.1 3139.6 3472.9 3937.8 
4465.5 5078.9 5875.2 6833.5 7875.6 9163.4 10458.8 11840.0 13146.9 14230.9 15052.0 15638.7 15598.7 14249.9 10836.0 
6147.7 2507.1 537.2 158.1 43.8 3.8 0.0 
2126.1 2126.1 2120.3 2126.1 2162.3 2225.1 2310.8 2409.9 2520.4 2650.0 2802.4 2983.3 3206.2 3484.4 3932.1 
4457.9 5010.3 5768.5 6709.7 7805.1 9058.6 10436.0 11758.1 13004.0 14131.8 15036.7 15680.6 15785.4 14554.7 11295.2 
6429.6 3156.7 714.4 192.4 47.6 5.7 0.0 
2126.1 2135.6 2141.3 2168.0 2225.1 2305.1 2411.8 2535.6 2672.8 2836.6 3031.0 3236.7 3425.3 3667.3 4031.1 
4497.9 4970.3 5682.8 6669.6 7793.6 9041.5 10342.6 11518.0 12541.1 13506.9 14331.8 14983.4 15181.5 14017.5 10333.1 
6023.8 2752.8 920.1 259.1 70.5 11.4 0.0 
2126.1 2131.8 2152.7 2198.4 2278.5 2387.1 2510.9 2653.8 2808.1 2985.2 3189.1 3385.3 3581.5 3836.8 4204.5 
4638.8 5136.1 5890.5 6862.1 7999.4 9172.9 10296.9 11255.1 12177.2 13059.2 13788.9 14270.9 14015.6 11963.8 8031.8 
4377.8 1428.8 426.7 209.6 104.8 21.0 0.0 
2126.1 2118.4 2145.1 2200.4 2288.0 2404.2 2537.6 2676.6 2811.9 2964.3 3122.4 3259.6 3429.1 3652.0 3962.5 
4362.6 4880.8 5620.0 6540.1 7500.3 8513.8 9462.5 10342.6 11359.9 12339.1 13150.7 13430.7 12362.0 9119.6 5240.8 
2156.5 550.6 165.7 68.6 26.7 11.4 0.0 
2126.1 2133.7 2160.3 2219.4 2312.8 2427.1 2554.7 2693.8 2823.3 2960.5 3099.5 3217.7 3358.6 3547.2 3840.6 
4198.8 4730.3 5419.9 6225.8 7050.7 7930.8 8576.6 9172.9 9767.3 10152.1 10356.0 10079.7 8854.8 6258.2 3434.8 
1322.1 344.8 110.5 36.2 13.3 7.6 0.0 
2126.1 2120.3 2147.0 2198.4 2288.0 2396.6 2526.1 2651.9 2771.9 2895.7 3015.7 3109.1 3219.6 3394.8 3659.6 
4031.1 4496.0 5044.6 5579.9 6048.6 6444.8 6591.5 6587.7 6536.3 6342.0 6071.5 5591.4 4715.0 3229.1 1628.8 447.7 
133.4 43.8 15.2 7.6 3.8 0.0 
2126.1 2135.6 2150.8 2194.6 2270.8 2369.9 2484.2 2583.3 2686.1 2768.1 2842.4 2899.5 2924.3 2886.2 2710.9 
2423.2 2067.0 1657.4 1225.0 845.9 577.2 402.0 304.8 240.0 186.7 142.9 112.4 87.6 68.6 49.5 36.2 22.9 13.3 7.6 5.7 3.8 0.0 
2126.1 2128.0 2133.7 2160.3 2227.0 2303.2 2383.2 2446.1 2459.4 2356.6 2088.0 1687.9 1234.5 803.9 512.5 384.8 337.2 
306.7 276.2 243.8 211.5 182.9 154.3 131.4 110.5 87.6 68.6 55.2 41.9 30.5 21.0 13.3 9.5 7.6 3.8 3.8 0.0 
2126.1 2135.6 2129.9 2145.1 2183.2 2230.8 2234.6 2114.6 1767.9 1314.5 861.1 552.5 434.4 384.8 348.6 312.4 276.2 
241.9 209.6 179.1 152.4 129.5 110.5 95.3 81.9 66.7 51.4 40.0 30.5 22.9 15.2 9.5 7.6 5.7 3.8 3.8 0.0 
2126.1 2133.7 2120.3 2118.4 2129.9 2110.8 1922.2 1468.8 994.4 636.3 501.0 451.5 398.2 350.5 302.9 262.9 222.9 186.7 
154.3 127.6 104.8 89.5 78.1 70.5 61.0 53.3 45.7 34.3 26.7 21.0 15.2 9.5 5.7 3.8 3.8 1.9 0.0 
2126.1 2118.4 2101.3 2084.1 2057.5 1897.4 1476.4 960.2 600.1 510.6 478.2 436.3 375.3 314.3 259.1 211.5 173.4 141.0 116.2 
97.2 83.8 74.3 66.7 59.1 51.4 45.7 38.1 32.4 24.8 19.1 13.3 9.5 5.7 3.8 1.9 0.0 0.0 
2126.1 2108.9 2093.7 2070.8 1996.5 1674.6 1133.5 678.2 525.8 493.4 459.1 403.9 341.0 274.3 217.2 171.5 141.0 116.2 95.3 
81.9 74.3 66.7 59.1 51.4 45.7 40.0 32.4 26.7 21.0 17.1 13.3 7.6 3.8 1.9 0.0 0.0 0.0 
2126.1 2108.9 2093.7 2068.9 1962.2 1537.4 965.9 590.6 510.6 482.0 438.2 375.3 306.7 240.0 188.6 150.5 125.7 102.9 85.7 74.3 
64.8 59.1 51.4 47.6 40.0 34.3 26.7 19.1 15.2 13.3 11.4 7.6 5.7 1.9 0.0 0.0 0.0 
2126.1 2091.8 2076.5 2051.8 1916.5 1428.8 876.3 560.1 501.0 468.6 417.2 352.4 283.9 215.3 169.6 137.2 114.3 95.3 80.0 66.7 
59.1 51.4 45.7 40.0 34.3 28.6 21.0 15.2 11.4 9.5 7.6 5.7 3.8 0.0 0.0 0.0 0.0 
2126.1 2086.1 2070.8 2046.0 1912.7 1436.4 872.5 552.5 501.0 466.7 411.5 348.6 276.2 211.5 165.7 133.4 110.5 93.3 78.1 64.8 
57.2 49.5 43.8 38.1 32.4 26.7 19.1 13.3 9.5 9.5 7.6 5.7 3.8 0.0 0.0 0.0 0.0 
